IESNA:LM-63-2002
[TEST]P1055332
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122R3DRP-H485D830-X4F0-XX-UDD-F-B
[LUMINAIRE]DEFINE 2, BLACK 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]HIGH PERFORMANCE LIGHT ENGINE
[LAMP]3000K CCT, 80 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]516
TILT=NONE
1 -1 1 37 5 1 1 0.145833 3.895833 0
1 1 17.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
567 560.5 557.9 553.3 546.8 538.3 528.5 517.5 504.4 490.1
474.5 458.2 439.9 422.3 403.4 383.9 363.7 344.1 323.3 301.7
280.9 260 239.2 218.3 197.5 177.9 157.1 134.9 114.1 93.8
74.3 55.4 37.8 22.2 7.8 0 0
567 569 563.1 553.3 539.6 521.4 499.9 475.8 449.7 421
391 359.8 327.2 295.9 262.6 231.4 199.4 169.4 138.8 110.8
86 63.2 42.4 30 23.5 18.2 12.4 7.8 4.6 2.6
1.3 0.7 0 0 0 0 0
567 561.1 548.8 526.6 496 460.1 421 377.3 329.1 280.2
232.7 189 145.3 108.8 76.3 46.9 28.7 22.8 17.6 13
9.1 5.9 3.9 2.6 1.3 1.3 0.7 0.7 0.7 0.7
0.7 0 0 0 0.7 0.7 0
567 559.8 538.3 505.1 461.4 411.2 356.5 297.2 236.6 182.5
133 91.2 54.1 29.3 22.8 16.9 12.4 8.5 5.2 3.3
2 1.3 1.3 0.7 0.7 0.7 0.7 0.7 0.7 0.7
0.7 0.7 0.7 0.7 0.7 0.7 0
567 560.5 538.3 498.6 451.6 395.6 331.7 268.5 206.6 150.5
102.3 62.6 31.9 23.5 17.6 13 9.1 5.9 3.3 2
1.3 0.7 0.7 0.7 0 0.7 0 0 0 0
0 0 0 0 0 0 0
